1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Nut “Hyper Load Nut”【1-7 Pieces Per Package】

Hex Nut “Hyper Load Nut”
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 217.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● The nut’s built-in spring prevents loosening and falling.
● Mounting is easy as it can be used in the same manner as a standard nut.
● Performance is maintained even if it is repeatedly used.
● Perfect for fastening points on soft materials such as resin and rubber.

Features

●With the built-in spring, prevents Loosening and falling off.
●Possible to install by the same use as ordinary nut.
●Performance is maintained even when used repeatedly.
●Optimum for places where you want to fasten soft materials such as resin and rubber.

Specification

●SPQ(bag):10

Materials

●Nut Main Body: Equivalent to SS400 
●Surface Treatment: Trivalent Chromate Finishing
●Spring: Stainless Steel Spring Steel
Part Number
B7580008
B7580010
B7580012
B7580016
B7580020
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Dimension (s)
(mm)
Dimension (e)
(mm)
Dimension (m)
(mm)
JAN code Ordering Code Mass
(g)

฿ 217.00

NUT 1 Pack(s)

7 Pieces Per Package

1 Day(s) 81315124989999018820356-53198.0

฿ 217.00

NUT 1 Pack(s)

5 Pieces Per Package

1 Day(s) 101719.615.54989999018837356-532717.0

฿ 217.00

NUT 1 Pack(s)

3 Pieces Per Package

1 Day(s) 121921.917.54989999018844356-533523.0

฿ 217.00

NUT 1 Pack(s)

2 Pieces Per Package

1 Day(s) 162427.721.54989999018851356-534342.0

฿ 217.00

NUT 1 Piece(s) 1 Day(s) 203034.6264989999018868356-535187.0

Loading...

  1. 1

Basic Information

Material Steel (SS400 equivalent) Applications, Functions Fall Prevention Thread Type Metric coarse
Locking Details Hard Locking Bearing Nuts Surface Treatment (Details) Trivalent Chromate Ordering Unit(Package) 1