1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut "Hard Lock Nut" (with Rim/Trivalent Chromate)【1-15 Pieces Per Package】

Hex Nut "Hard Lock Nut" (with Rim/Trivalent Chromate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Almost completely eliminates bolt rotation, resulting in near perfect anti-loosening properties
● Firmly fixes male screws in place, even mid-thread
● Reusable
● Protects bolts from bending, and can extend the service life of the fastening
● Optimal for fastening differing materials (wood, plastic, etc.) that may cause vibration

Features

●Rotating around the screw does not almost occur, it demonstrates a nearly perfect locking effect. 
●Possible to fix completely even in the middle position of the external thread. 
●Can be used repeatedly. 
●Bolt breakage can be prevented and the tool life of the fastener's body itself can be prolonged. 
●Optimum for fastening different materials(wood, plastics etc.) where plastic vibration occurs.

Specification

●SPQ(bag):10

Materials

●Steel(equivalent to SS400) 
●Surface Treatment: Trivalent Chromate Finishing
Part Number
B7590006
B7590008
B7590010
B7590012
B7590016
B7590020
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Dimension (s)
(mm)
Dimension (e)
(mm)
Dimension (m)
(mm)
JAN code Ordering Code Mass
(g)

฿ 219.00

NUT 1 Pack(s)

15 Pieces Per Package

1 Day(s) 61011.584989999018769356-52544.0

฿ 219.00

NUT 1 Pack(s)

11 Pieces Per Package

12 Day(s) 8131510.64989999018776356-52628.9

฿ 219.00

NUT 1 Pack(s)

7 Pieces Per Package

12 Day(s) 101719.6134989999018783356-527118.0

฿ 219.00

NUT 1 Pack(s)

5 Pieces Per Package

12 Day(s) 121921.915.84989999018790356-528928.0

฿ 339.00

NUT 1 Pack(s)

3 Pieces Per Package

Same day 162427.7194989999018806356-529752.8

฿ 219.00

NUT 1 Piece(s) 12 Day(s) 203034.624.54989999018813356-5301106.0

Loading...

  1. 1

Basic Information

Material Steel (SS400 equivalent) Applications, Functions Fall Prevention Thread Type Metric coarse
Locking Details Hard Locking Bearing Nuts Surface Treatment (Details) Trivalent Chromate Plating Ordering Unit(Package) 1