(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]· Excellent abrasion and corrosion resistance with superior rigidity· Lubricant can be supplied to the sliding surface via a grease nipple on the body.[Applications]· Various transport machinery parts· Various manufacturing machinery parts· FA equipment.·Packaging machinery parts·Textile machinery parts·Agricultural machinery parts· Robot parts.
Part Number |
---|
POSL18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Screw M | Shaft diameter d (Ø) | Connecting Thread Direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN code | Ordering Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 947.19 | TRC RODEND | 1 Piece(s) | 1 Day(s) | [M18] M18×1.50 | 18 | Left Screw | 26 | 15 | 46 | 72 | 95 | 1 | 4989999347944 | 277-5042 | 280 |
Loading...
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | Steel |
---|---|---|---|---|---|
Connecting Thread Shape | Male thread | Ball Material | High carbon chromium bearing steel | Lace Material | Special Copper Alloy Self-lubricating Synthetic Resin |
Operating Temperature Range(°C) | -50::230 | Lubrication Method | Lubrication |
Please check the type/dimensions/specifications of the part POSL18 in the TRUSCO rod end lubricating male screw series.
Part Number |
---|
POS16 |
POS18 |
POS20 |
POSL20 |
POSL22 |
POSL5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Connecting Screw M | Shaft diameter d (Ø) | Connecting Thread Direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN code | Ordering Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 815.97 | 1 Piece(s) | 1 Day(s) | [M16] M16×2.00 | 16 | Right Screw | 21.6 | 15 | 42 | 66 | 87 | 1 | 4989999347838 | 280-7742 | 210 | |||
฿ 955.89 | 1 Piece(s) | 1 Day(s) | [M18] M18×1.50 | 18 | Right Screw | 26 | 15 | 46 | 72 | 95 | 1 | 4989999347845 | 280-7751 | 280 | |||
฿ 1,163.07 | 1 Piece(s) | 1 Day(s) | [M20] M20 × 1.50 | 20 | Right Screw | 31.4 | 14 | 50 | 78 | 103 | 1 | 4989999347852 | 280-7769 | 380 | |||
฿ 1,163.07 | 1 Piece(s) | 1 Day(s) | [M20] M20 × 1.50 | 20 | Left Screw | 31.4 | 14 | 50 | 78 | 103 | 1 | 4989999347951 | 277-5051 | 380 | |||
฿ 1,388.63 | 1 Piece(s) | 1 Day(s) | [M22] M22 × 1.50 | 22 | Left Screw | 38 | 15 | 54 | 84 | 111 | 1 | 4989999347968 | 277-5069 | 480 | |||
฿ 742.80 | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | [M5] M5×0.80 | 5 | Left Screw | 3.25 | 13 | 18 | 33 | 42 | 2 | 4989999347876 | 277-4976 | 13 |
How can we improve?
How can we improve?