1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
TRUSCO rod end lubricating male screw【1-2 Pieces Per Package】 (Part Number)

TRC RODEND

TRUSCO rod end lubricating male screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 535.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent abrasion and corrosion resistance with superior rigidity
· Lubricant can be supplied to the sliding surface via a grease nipple on the body.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Part Number
POS14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

฿ 648.47

TRC RODEND 1 Piece(s) 1 Day(s) [M14] M14×2.0014Right Screw171636607814989999347821280-7734140

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Male thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -50::230 Lubrication Method Lubrication

Please check the type/dimensions/specifications of the part POS14 in the TRUSCO rod end lubricating male screw series.

Products with similar specification

Part Number
POS10
POS12
POS16
POS18
POS20
POS22
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

฿ 925.42

1 Pack(s)

2 Pieces Per Package

1 Day(s) [M10] M10×1.5010Right Screw101328486224989999347807280-771855

฿ 535.13

1 Piece(s) 1 Day(s) [M12] M12×1.7512Right Screw13.41332547014989999347814280-772685

฿ 815.97

1 Piece(s) 1 Day(s) [M16] M16×2.0016Right Screw21.61542668714989999347838280-7742210

฿ 955.89

1 Piece(s) 1 Day(s) [M18] M18×1.5018Right Screw261546729514989999347845280-7751280

฿ 1,163.07

1 Piece(s) 1 Day(s) [M20] M20 × 1.5020Right Screw31.414507810314989999347852280-7769380

฿ 1,388.63

1 Piece(s) 1 Day(s) [M22] M22 × 1.5022Right Screw3815548411114989999347869280-7777480