1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
TRUSCO rod end oil free male screw【1-2 Pieces Per Package】 (Part Number)

TRC RODEND

TRUSCO rod end oil free male screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 410.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An oil free type rod end with a self-lubricating plastic liner bonded to the surface of the raceway for the ball.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Features

●An oil-free type which adheres the synthetic resin which is excellent in self lubrication to the ball lace section.

Usage

●For various transport machine parts.  
●For various machine tool parts.  
●For FA Equipment.

Specification

●Oil Free Unit. 
●Working Temperature Range: -30 to 150°C
●External Thread Type (right handed screw)

Materials

●Main Body: Steel 
●Lace: Special Copper Alloy Self-lubricating Synthetic Resin
●Ball: High carbon chromium bearing steel
Part Number
COSL12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

฿ 590.42

TRC RODEND 1 Piece(s) 1 Day(s) [M12] M12×1.7512Left Screw241332547014989999318319277-491785

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Male thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -30::150 Lubrication Method Oil-Free

Please check the type/dimensions/specifications of the part COSL12 in the TRUSCO rod end oil free male screw series.

Products with similar specification

Part Number
COS16
COS18
COS20
COSL14
COSL16
COSL18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

฿ 712.00

1 Piece(s) 1 Day(s) [M16] M16×2.0016Right Screw391542668714989999318234280-7441210

฿ 1,141.91

1 Piece(s) 1 Day(s) [M18] M18×1.5018Right Screw47.51546729514989999318241280-7459280

฿ 1,337.23

1 Piece(s) 1 Day(s) [M20] M20 × 1.5020Right Screw5714507810314989999318258280-7467380

฿ 712.57

1 Piece(s) 1 Day(s) [M14] M14×2.0014Left Screw311636607814989999318326277-4925140

฿ 980.45

1 Piece(s) 1 Day(s) [M16] M16×2.0016Left Screw391542668714989999318333277-4933210

฿ 1,141.91

1 Piece(s) 1 Day(s) [M18] M18×1.5018Left Screw47.51546729514989999318340277-4941280