(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]· An oil free type rod end with a self-lubricating plastic liner bonded to the surface of the raceway for the ball.[Applications]· Various transport machinery parts· Various manufacturing machinery parts· FA equipment.·Packaging machinery parts·Textile machinery parts·Agricultural machinery parts· Robot parts.
Part Number |
---|
COSL6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Connecting Screw M | Shaft diameter d (Ø) | Connecting Thread Direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN code | Ordering Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 837.14 | TRC RODEND | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | [M6] M6×1.00 | 6 | Left Screw | 7.65 | 13 | 20 | 36 | 46 | 2 | 4989999318289 | 277-4887 | 20 |
Loading...
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | Steel |
---|---|---|---|---|---|
Connecting Thread Shape | Male thread | Ball Material | High carbon chromium bearing steel | Lace Material | Special Copper Alloy Self-lubricating Synthetic Resin |
Operating Temperature Range(°C) | -30::150 | Lubrication Method | Oil-Free |
Please check the type/dimensions/specifications of the part COSL6 in the TRUSCO rod end oil free male screw series.
Part Number |
---|
COS12 |
COS14 |
COS16 |
COS18 |
COS20 |
COSL8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Connecting Screw M | Shaft diameter d (Ø) | Connecting Thread Direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN code | Ordering Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 410.00 | 1 Piece(s) | 1 Day(s) | [M12] M12×1.75 | 12 | Right Screw | 24 | 13 | 32 | 54 | 70 | 1 | 4989999318210 | 280-7424 | 85 | |||
฿ 504.00 | 1 Piece(s) | 1 Day(s) | [M14] M14×2.00 | 14 | Right Screw | 31 | 16 | 36 | 60 | 78 | 1 | 4989999318227 | 280-7432 | 140 | |||
฿ 712.00 | 1 Piece(s) | 1 Day(s) | [M16] M16×2.00 | 16 | Right Screw | 39 | 15 | 42 | 66 | 87 | 1 | 4989999318234 | 280-7441 | 210 | |||
฿ 1,141.91 | 1 Piece(s) | 1 Day(s) | [M18] M18×1.50 | 18 | Right Screw | 47.5 | 15 | 46 | 72 | 95 | 1 | 4989999318241 | 280-7459 | 280 | |||
฿ 1,337.23 | 1 Piece(s) | 1 Day(s) | [M20] M20 × 1.50 | 20 | Right Screw | 57 | 14 | 50 | 78 | 103 | 1 | 4989999318258 | 280-7467 | 380 | |||
฿ 937.52 | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | [M8] M8×1.25 | 8 | Left Screw | 12.9 | 14 | 24 | 42 | 54 | 2 | 4989999318296 | 277-4895 | 38 |
How can we improve?
How can we improve?