(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Finishing: Trivalent chromate, bright chromate plating
[Features]
- A general hex nut with both sides chamfered.
- Trivalent chromate product with a lower impact on the environment.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Material | Surface Treatment | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 229.00 ฿ 158.10 | NUT | 1 Pack(s) | 300 Pieces Per Package | Same day | 3 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 300 | 4989999069273 | 160-7359 | 103.2 | ||
฿ 229.00 ฿ 158.10 | NUT | 1 Pack(s) | 270 Pieces Per Package | Same day | 4 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 270 | 4989999069280 | 160-7367 | 215.46 | ||
฿ 229.00 | NUT | 1 Pack(s) | 250 Pieces Per Package | 1 Day(s) | 5 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 250 | 4989999069297 | 160-7375 | 299.5 | ||
฿ 185.74 | NUT | 1 Pack(s) | 180 Pieces Per Package | 1 Day(s) | 6 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 180 | 4989999069303 | 160-7383 | 436.14 | ||
฿ 154.00 | NUT | 1 Pack(s) | 90 Pieces Per Package | 1 Day(s) | 8 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 90 | 4989999069310 | 160-7391 | 488.88 | ||
฿ 154.00 | NUT | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 50 | 4989999069327 | 160-7405 | 567 | ||
฿ 154.00 | NUT | 1 Pack(s) | 33 Pieces Per Package | 1 Day(s) | 12 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 33 | 4989999069334 | 160-7413 | 544.83 | ||
฿ 154.00 | NUT | 1 Pack(s) | 14 Pieces Per Package | 1 Day(s) | 14 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 14 | 4989999069341 | 160-7421 | 339.36 | ||
฿ 154.00 | NUT | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 16 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 12 | 4989999069358 | 160-7430 | 399.36 | ||
฿ 154.00 | NUT | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 20 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | [Bright Chrome Plating] Bright Chromate Plating | 6 | 4989999069365 | 160-7448 | 373.14 | ||
฿ 239.00 | NUT | 1 Pack(s) | 95 Pieces Per Package | Same day | 3 | [Stainless Steel] Stainless steel (SUS304) | No | 95 | 4989999069440 | 160-7511 | 32.68 | ||
฿ 239.00 | NUT | 1 Pack(s) | 90 Pieces Per Package | Same day | 4 | [Stainless Steel] Stainless steel (SUS304) | No | 90 | 4989999069457 | 160-7529 | 71.82 | ||
฿ 239.00 | NUT | 1 Pack(s) | 80 Pieces Per Package | Same day | 5 | [Stainless Steel] Stainless steel (SUS304) | No | 80 | 4989999069464 | 160-7537 | 95.84 | ||
฿ 239.00 | NUT | 1 Pack(s) | 75 Pieces Per Package | Same day | 6 | [Stainless Steel] Stainless steel (SUS304) | No | 75 | 4989999069471 | 160-7545 | 181.73 | ||
฿ 159.00 ฿ 143.10 | NUT | 1 Pack(s) | 40 Pieces Per Package | Same day | 8 | [Stainless Steel] Stainless steel (SUS304) | No | 40 | 4989999069488 | 160-7553 | 217.28 | ||
฿ 159.00 | NUT | 1 Pack(s) | 16 Pieces Per Package | 1 Day(s) | 10 | [Stainless Steel] Stainless steel (SUS304) | No | 16 | 4989999069495 | 160-7561 | 181.44 | ||
฿ 159.00 ฿ 143.10 | NUT | 1 Pack(s) | 11 Pieces Per Package | Same day | 12 | [Stainless Steel] Stainless steel (SUS304) | No | 11 | 4989999069501 | 160-7570 | 181.61 | ||
฿ 159.00 | NUT | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 14 | [Stainless Steel] Stainless steel (SUS304) | No | 6 | 4989999069518 | 160-7588 | 145.44 | ||
฿ 159.00 | NUT | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 16 | [Stainless Steel] Stainless steel (SUS304) | No | 6 | 4989999069525 | 160-7596 | 199.68 | ||
฿ 159.00 | NUT | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | 20 | [Stainless Steel] Stainless steel (SUS304) | No | 3 | 4989999069532 | 160-7600 | 186.57 | ||
฿ 154.00 | NUT | 1 Pack(s) | 135 Pieces Per Package | Same day | 3 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 135 | 4989999294897 | 300-3230 | 35.4 | ||
฿ 154.00 | NUT | 1 Pack(s) | 120 Pieces Per Package | 1 Day(s) | 4 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 120 | 4989999294903 | 300-3248 | 66.2 | ||
฿ 154.00 | NUT | 1 Pack(s) | 93 Pieces Per Package | 1 Day(s) | 5 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 93 | 4989999294910 | 300-3256 | 83.4 | ||
฿ 154.00 | NUT | 1 Pack(s) | 65 Pieces Per Package | 1 Day(s) | 6 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 65 | 4989999294927 | 300-3264 | 106.1 | ||
฿ 154.00 | NUT | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 8 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 30 | 4989999294934 | 300-3272 | 112.1 | ||
฿ 154.00 | NUT | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 10 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 15 | 4989999294941 | 300-3281 | 118 | ||
฿ 154.00 | NUT | 1 Pack(s) | 11 Pieces Per Package | 12 Day(s) | 12 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 11 | 4989999294958 | 300-3299 | 119.5 | ||
฿ 154.00 | NUT | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 14 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 5 | 4989999294965 | 300-3302 | 84.5 | ||
฿ 154.00 | NUT | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 16 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 5 | 4989999294972 | 300-3311 | 118.9 | ||
฿ 154.00 | NUT | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 20 | [Brass_] Low Carbon Steel Wire Rod (SWRM) | Trivalent Chromate | 2 | 4989999294989 | 300-3329 | 89.1 |
Loading...
Thread Type | Metric coarse | Sales Unit | Box/package | Applications, Functions | General |
---|---|---|---|---|---|
Hex Nut Type | Three Types |
How can we improve?
How can we improve?