(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Either when mounting equipment or after carrying out preliminary tacking, adjustments and fine-tuning are simple.
● Easily adjustable with just a single screwdriver.
● The material can be used in a variety of combinations easily.
● Connection metal fitting.
Part Number |
---|
TK25-L2S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | The number of holes | Length L1 (mm) | Length L2 (mm) | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 109.90 ฿ 69.64 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 2 | 10 | 49 | 49 | Stainless Steel (SUS304) | - | 4989999432558 | 497-2180 | 28.3 |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Metal fold, L-shaped hardware | Hole diameter(mm) | 8 |
---|---|---|---|---|---|
Width(mm) | 25 | Hole Pitch(mm) | 25 | Slotted Hole Diameter(mm) | 8×16 |
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TK25-L2S in the Joint Metal Fitting 25 Type L series.
Part Number |
---|
TK25-L10CP |
TK25-L10S |
TK25-L2CP |
TK25-L3CP |
TK25-L3S |
TK25-L4CP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plate Thickness (mm) | The number of holes | Length L1 (mm) | Length L2 (mm) | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 146.41 | 1 Piece(s) | 12 Day(s) | 3 | 34 | 199 | 99 | Steel | Cation electrodeposition coating | 4989999432541 | 497-2171 | 127.0 | ||
฿ 277.32 | 1 Piece(s) | 12 Day(s) | 3 | 34 | 199 | 99 | Stainless Steel (SUS304) | - | 4989999432596 | 497-2228 | 125.2 | ||
฿ 97.11 | 1 Piece(s) | 10 Day(s) | 3 | 10 | 49 | 49 | Steel | Cation electrodeposition coating | 4989999432503 | 497-2139 | 43.6 | ||
฿ 104.86 | 1 Piece(s) | 12 Day(s) | 3 | 13 | 74 | 49 | Steel | Cation electrodeposition coating | 4989999432510 | 497-2147 | 54.3 | ||
฿ 120.06 | 1 Piece(s) | 12 Day(s) | 2 | 13 | 74 | 49 | Stainless Steel (SUS304) | - | 4989999432565 | 497-2198 | 35.3 | ||
฿ 112.46 | 1 Piece(s) | 12 Day(s) | 3 | 16 | 74 | 74 | Steel | Cation electrodeposition coating | 4989999432527 | 497-2155 | 64.6 |
How can we improve?
How can we improve?