1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Metal Fitting 15 Type L (TK15-L4S)

TRASCONAKAYAMA

Joint Metal Fitting 15 Type L (TK15-L4S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Can be used for a variety of applications related to day-to-day necessities as a connective component, and is also a standard metal fitting item for carpentry work and reinforcement.

Part Number
TK15-L4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe number of holes Length L1
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 83.39

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 436Stainless Steel (SUS304)-4989999432404497-203113.2

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Plate Thickness(mm) 2
Hole diameter(mm) 4 Width(mm) 15 Length L2(mm) 36
Hole Pitch(mm) 12.5 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TK15-L4S in the Joint Metal Fitting 15 Type L series.

Products with similar specification

Part Number
TK15-L4ACP
TK15-L4AS
TK15-L4CP
TK15-L6ACP
TK15-L6AS
TK15-L8ACP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThe number of holes Length L1
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 78.27

1 Piece(s) 1 Day(s) 461SteelCation electrodeposition coating4989999432374497-200719.6

฿ 90.21

1 Piece(s) 1 Day(s) 461Stainless Steel (SUS304)-4989999432411497-204018.6

฿ 74.48

1 Piece(s) 1 Day(s) 436SteelCation electrodeposition coating4989999432367497-199014.1

฿ 89.05

1 Piece(s) 12 Day(s) 6111SteelCation electrodeposition coating4989999432381497-201530.4

฿ 103.86

1 Piece(s) 1 Day(s) 6111Stainless Steel (SUS304)-4989999432428497-205828.8

฿ 93.78

1 Piece(s) 1 Day(s) 8161SteelCation electrodeposition coating4989999432398497-202341.7