(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Excellent resistance to corrosion and rust.
· Appropriate for installing aluminum frames, aluminum panels, and tiles, and for nailing wooden slats.
Part Number |
---|
ST990F |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension d×Overall Length (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.00 | NAIL | 1 Pack(s) | 7 Pieces Per Package | 1 Day(s) | 3.75 × 90 | Approx. 7 (per pack) | 4989999079357 | 510-6214 | 60 (per approx. 7 pcs.) |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Nails | Specifications | Flat head |
---|---|---|---|---|---|
Material | Stainless Steel (SUS304) |
Please check the type/dimensions/specifications of the part ST990F in the Round Nail (Stainless Steel) series.
Part Number |
---|
ST1075F |
ST1165F |
ST1250F |
ST1345F |
ST1438F |
ST1532F |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension d×Overall Length (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 146.78 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 3.40 × 75 | Approx. 10 (per pack) | 4989999079340 | 510-6206 | 60 (per approx. 10 pcs.) | ||
฿ 180.00 | 1 Pack(s) | 15 Pieces Per Package | 12 Day(s) | 3.05 × 65 | Approx. 15 (per pack) | 4989999079333 | 510-6192 | 60 (per approx. 15 pcs.) | ||
฿ 146.78 | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | 2.77 × 50 | Approx. 25 (per pack) | 4989999079326 | 510-6184 | 60 (per approx. 25 pcs.) | ||
฿ 146.78 | 1 Pack(s) | 34 Pieces Per Package | 1 Day(s) | 2.45 × 45 | Approx. 34 (per pack) | 4989999079319 | 510-6176 | 60 (per approx. 34 pcs.) | ||
฿ 146.78 | 1 Pack(s) | 54 Pieces Per Package | 1 Day(s) | 2.10 × 38 | Approx. 54 (per pack) | 4989999079302 | 510-6168 | 60 (per approx. 54 pcs.) | ||
฿ 180.00 | 1 Pack(s) | 90 Pieces Per Package | Same day | 1.85 × 32 | Approx. 90 (per pack) | 4989999079296 | 510-6150 | 60 (per approx. 90 pcs.) |
How can we improve?
How can we improve?