(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Chromic anhydride treated for high rustproof effect.
· Appropriate for wood.
Part Number |
---|
UKN1075 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension d×Overall Length (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 161.00 | NAIL | 1 Pack(s) | 28 Pieces Per Package | 1 Day(s) | 3.40 × 75 | Approx. 28 (per pack) | 4989999079067 | 510-5927 | 170 (per approx. 28 pcs.) |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Nails | Material | Steel (SWRM6) |
---|---|---|---|---|---|
Surface Treatment | Bright chromate plating |
Please check the type/dimensions/specifications of the part UKN1075 in the Round Nail (Bright Chromate) series.
Part Number |
---|
UKN1165 |
UKN1250 |
UKN1345 |
UKN1438 |
UKN1532 |
UKN1625 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension d×Overall Length (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 161.00 | 1 Pack(s) | 40 Pieces Per Package | 1 Day(s) | 3.05 × 65 | Approx. 40 (per pack) | 4989999079050 | 510-5919 | 160 (per approx. 40 pcs.) | ||
฿ 161.00 | 1 Pack(s) | 60 Pieces Per Package | 12 Day(s) | 2.75 × 50 | Approx. 60 (per pack) | 4989999079043 | 510-5901 | 160 (per approx. 60 pcs.) | ||
฿ 161.00 | 1 Pack(s) | 90 Pieces Per Package | 12 Day(s) | 2.45 × 45 | Approx. 90 (per pack) | 4989999079036 | 510-5897 | 160 (per approx. 90 pcs.) | ||
฿ 161.00 | 1 Pack(s) | 120 Pieces Per Package | 12 Day(s) | 2.15 × 38 | Approx. 120 (per pack) | 4989999079029 | 510-5889 | 140 (per approx. 120 pcs.) | ||
฿ 161.00 | 1 Pack(s) | 180 Pieces Per Package | 1 Day(s) | 1.90 × 32 | Approx. 180 (per pack) | 4989999079012 | 510-5871 | 140 (per approx. 180 pcs.) | ||
฿ 161.00 | 1 Pack(s) | 300 Pieces Per Package | 1 Day(s) | 1.70 × 25 | Approx. 300 (per pack) | 4989999079005 | 510-5862 | 140 (per approx. 300 pcs.) |
How can we improve?
How can we improve?