(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
●Machined into a screw form along its entire length, giving it extremely strong holding power.
· Suitable for installing pallets, heavy packaging, flexible boards, wooden building frameworks in places prone to vibration, etc.
Part Number |
---|
EGDS1075 |
EGDS1165 |
EGDS1250 |
EGDS1345 |
EGDS1438 |
EGDS1532 |
EGDS1625 |
EGDS8100 |
EGDS990 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Wire diameter (mm) | Dimension d×Overall Length (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 126.00 | NAIL | 1 Pack(s) | 24 Pieces Per Package | 1 Day(s) | 34.0 | 3.75 × 75 | Approx. 24 (per pack) | 4989999079159 | 510-6010 | 140 (per approx. 24 pcs.) | ||
฿ 126.00 | NAIL | 1 Pack(s) | 30 Pieces Per Package | 12 Day(s) | 3.05 | 3.45 × 65 | Approx. 30 (per pack) | 4989999079142 | 510-6001 | 130 (per approx. 30 pcs.) | ||
฿ 126.00 | NAIL | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 2.77 | 3.10 × 50 | Approx. 50 (per pack) | 4989999079135 | 510-5994 | 130 (per approx. 50 pcs.) | ||
฿ 126.00 | NAIL | 1 Pack(s) | 70 Pieces Per Package | 1 Day(s) | 2.41 | 2.70 × 45 | Approx. 70 (per pack) | 4989999079128 | 510-5986 | 130 (per approx. 70 pcs.) | ||
฿ 126.00 | NAIL | 1 Pack(s) | 85 Pieces Per Package | 1 Day(s) | 2.11 | 2.40 × 38 | Approx. 85 (per pack) | 4989999079111 | 510-5978 | 100 (per approx. 85 pcs.) | ||
฿ 126.00 | NAIL | 1 Pack(s) | 130 Pieces Per Package | 1 Day(s) | 1.83 | 2.10 × 32 | Approx. 130 (per pack) | 4989999079104 | 510-5960 | 100 (per approx. 130 pcs.) | ||
฿ 126.00 | NAIL | 1 Pack(s) | 210 Pieces Per Package | 1 Day(s) | 1.65 | 1.90 × 25 | Approx. 210 (per pack) | 4989999079098 | 510-5951 | 100 (per approx. 210 pcs.) | ||
฿ 126.00 | NAIL | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 4.19 | 4.50 × 100 | Approx. 12 (per pack) | 4989999079173 | 510-6036 | 140 (per approx. 12 pcs.) | ||
฿ 126.00 | NAIL | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 3.76 | 4.10 × 90 | Approx. 17 (per pack) | 4989999079166 | 510-6028 | 140 (per approx. 17 pcs.) |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Nails | Material | Soft steel wire (equivalent to SWRM 6 to 22) |
---|---|---|---|---|---|
Surface Treatment | Bright chromate plating |
How can we improve?
How can we improve?