1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Nail (Stainless Steel)【5-110 Pieces Per Package】 (STDS990F)

NAIL

Screw Nail (Stainless Steel) (STDS990F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Overall length is machined to a screw shape for extremely strong holding power.
· Appropriate for installing firewalls, walls, board bases and ceilings, veneer panels, etc.

Part Number
STDS990F
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWire diameter
(mm)
Dimension d×Overall Length
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 180.00

NAIL 1 Pack(s)

7 Pieces Per Package

1 Day(s) 3.764.15 × 90Approx. 7 (per pack)4989999079449510-630355 (per approx. 7 pcs.)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Specifications Flat head
Material Stainless steel (SUS304)

Please check the type/dimensions/specifications of the part STDS990F in the Screw Nail (Stainless Steel) series.

Products with similar specification

Part Number
STDS1075F
STDS1165F
STDS1250F
STDS1345F
STDS1438F
STDS1532F
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipWire diameter
(mm)
Dimension d×Overall Length
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 180.00

1 Pack(s)

10 Pieces Per Package

1 Day(s) 3.403.80 × 75Approx. 10 (per pack)4989999079432510-629055 (per approx. 10 pcs.)

฿ 180.00

1 Pack(s)

15 Pieces Per Package

12 Day(s) 3.043.45 × 65Approx. 15 (per pack)4989999079425510-628155 (per approx. 15 pcs.)

฿ 180.00

1 Pack(s)

23 Pieces Per Package

12 Day(s) 2.773.20 × 50Approx. 23 (per pack)4989999079418510-627355 (per approx. 23 pcs.)

฿ 180.00

1 Pack(s)

30 Pieces Per Package

1 Day(s) 2.412.80 × 45Approx. 30 (per pack)4989999079401510-626555 (per approx. 30 pcs.)

฿ 180.00

1 Pack(s)

50 Pieces Per Package

1 Day(s) 2.102.30 × 38Approx. 50 (per pack)4989999079395510-625755 (per approx. 50 pcs.)

฿ 180.00

1 Pack(s)

80 Pieces Per Package

1 Day(s) 1.832.00 × 32Approx. 80 (per pack)4989999079388510-624955 (per approx. 80 pcs.)