1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nord-Lock Washer【1-14 Pieces Per Package】 (B7950014)

WASHER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Nord-Lock Washer
  • Nord-Lock Washer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● Prevents loosening with strong performance against all types of vibration, resistance to lubricants, etc.
●Extremely easy to attach and remove.
●Can be used with any type of commercially available screw.
●Used in any type of industry that uses screws, including the railway, shipbuilding, construction, and automotive industries.

Features

●Strong against all vibrations, locking which is not affected by lubricating oil and others.
●Very easy to attach/detach.

Specification

●SPQ(bag):10
Part Number
B7950014
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

฿ 350.00

WASHER 1 Pack(s)

2 Pieces Per Package

Same day [Steel] Steel (SC material)-15.223143.4-[Chromium free] Non-chrome (Delta Protect Processing)24989999822267352-444212.6

Loading...

  1. 1

Basic Information

Type Nord-Lock Washer Type (Application) Loosening prevention Sales Unit Box/package

Please check the type/dimensions/specifications of the part B7950014 in the Nord-Lock Washer series.

Products with similar specification

Part Number
B7950006
B7950008
B7950010
B7950016
B7960003
B7960004
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

฿ 460.00

1 Pack(s)

14 Pieces Per Package

Same day [Steel] Steel (SC material)-6.510.861.8-[Chromium free] Non-chrome (Delta Protect Processing)144989999822229352-44009.8

฿ 350.00

1 Pack(s)

10 Pieces Per Package

Same day [Steel] Steel (SC material)-8.713.582.5-[Chromium free] Non-chrome (Delta Protect Processing)104989999822236352-441815

฿ 219.00

1 Pack(s)

8 Pieces Per Package

1 Day(s) [Steel] Steel (SC material)-10.716.6102.5-[Chromium free] Non-chrome (Delta Protect Processing)84989999822243352-442618.4

฿ 219.00

1 Pack(s)

2 Pieces Per Package

1 Day(s) [Steel] Steel (SC material)-1725.4163.4-[Chromium free] Non-chrome (Delta Protect Processing)24989999822106352-428112.6

฿ 219.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) Stainless SteelNo3.4732.2SUS316LNo34989999822212352-43961.2

฿ 219.00

1 Pack(s)

3 Pieces Per Package

12 Day(s) Stainless SteelNo4.47.642.2SUS316LNo34989999822199352-43701.2