(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● For use with C channel steel. Has a 5° angle so that external threads can be used in parallel with the target material.
● Trivalent chromate products have a low impact on the environment.
Part Number |
---|
B7550010 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Surface Treatment (Detailed) | Nominal of Thread (inch) | Quantity (50 pcs./pkg.) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.00 | WASHER | 1 Pack(s) | 7 Pieces Per Package | 1 Day(s) | Trivalent Chromate | 11 | 22 | 10 | 2/4.5 | Trivalent Chromate | 3/8 | 7 | 4989999289510 | 300-1857 | 75.1 |
Loading...
Material | Steel | Type | Tapered Washers | Type (Application) | Flat Washer |
---|---|---|---|---|---|
Sales Unit | Box/package | Material Steel | SS400 |
Please check the type/dimensions/specifications of the part B7550010 in the Tapered Washer series.
Part Number |
---|
B550012 |
B550014 |
B550016 |
B7550012 |
B7550014 |
B7550016 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Surface Treatment (Detailed) | Nominal of Thread (inch) | Quantity (50 pcs./pkg.) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.00 | 1 Pack(s) | 16 Pieces Per Package | 1 Day(s) | Bright Chromate Plating | 14 | 25 | 12 | 2/4.5 | Bright Chromate Plating | 1/2 | 16 | 4989999069952 | 160-9131 | 208 | ||
฿ 153.00 | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | Bright Chromate Plating | 15.5 | 31 | 14 | 3/6 | Bright Chromate Plating | - | 8 | 4989999069969 | 160-9149 | 216 | ||
฿ 153.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | Bright Chromate Plating | 17.5 | 31 | 16 | 3/6 | Bright Chromate Plating | 5/8 | 10 | 4989999069976 | 160-9157 | 250 | ||
฿ 153.00 | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | Trivalent Chromate | 14 | 25 | 12 | 2/4.5 | Trivalent Chromate | 1/2 | 6 | 4989999289527 | 300-1865 | 78 | ||
฿ 153.00 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | Trivalent Chromate | 15.5 | 31 | 14 | 3/6 | Trivalent Chromate | - | 3 | 4989999289534 | 300-1873 | 81 | ||
฿ 153.00 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | Trivalent Chromate | 17.5 | 31 | 16 | 3/6 | Trivalent Chromate | 5/8 | 3 | 4989999289541 | 300-1881 | 75 |
How can we improve?
How can we improve?