(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● A general washer that prevents screws from loosening.
Part Number |
---|
B290005 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | Quantity (50 pcs./pkg.) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.00 | WASHER | 1 Pack(s) | 365 Pieces Per Package | Same day | Stainless Steel | No | 5.1 | 9.2 | 5 | 1.3 | SUS304 | No | - | - | 365 | 4989999074079 | 160-8681 | 135.42 |
Loading...
Type | Spring Washer | Type (Application) | Spring Washer | Sales Unit | Box/package |
---|---|---|---|---|---|
Type Spring Washers | Standard |
Please check the type/dimensions/specifications of the part B290005 in the Spring Washer series.
Part Number |
---|
B280005 |
B280006 |
B280008 |
B290006 |
B290008 |
B290010 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | Quantity (50 pcs./pkg.) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 247.00 | 1 Pack(s) | 550 Pieces Per Package | Same day | [Steel] Steel | Bright Chromate Plating | 5.1 | 9.2 | 5 | 1.3 | - | Bright Chromate Plating | - | SWRH | 550 | 4989999070453 | 160-8461 | 204.05 | ||
฿ 154.00 | 1 Pack(s) | 350 Pieces Per Package | Same day | [Steel] Steel | Bright Chromate Plating | 6.1 | 12.2 | 6 | 1.5 | - | Bright Chromate Plating | - | SWRH | 350 | 4989999070460 | 160-8479 | 307.65 | ||
฿ 247.00 | 1 Pack(s) | 180 Pieces Per Package | Same day | [Steel] Steel | Bright Chromate Plating | 8.2 | 15.4 | 8 | 2 | - | Bright Chromate Plating | - | SWRH | 180 | 4989999070477 | 160-8487 | 324 | ||
฿ 247.00 | 1 Pack(s) | 180 Pieces Per Package | Same day | Stainless Steel | No | 6.1 | 12.2 | 6 | 1.5 | SUS304 | No | - | - | 180 | 4989999070613 | 160-8690 | 158.22 | ||
฿ 247.00 | 1 Pack(s) | 85 Pieces Per Package | Same day | Stainless Steel | No | 8.2 | 15.4 | 8 | 2 | SUS304 | No | - | - | 85 | 4989999070620 | 160-8703 | 153 | ||
฿ 247.00 | 1 Pack(s) | 55 Pieces Per Package | Same day | Stainless Steel | No | 10.2 | 18.4 | 10 | 2.5 | SUS304 | No | - | - | 55 | 4989999070637 | 160-8711 | 174.41 |
How can we improve?
How can we improve?