1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Spring Washer【6-1,000 Pieces Per Package】 (Part Number)

WASHER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spring Washer
  • Spring Washer
  • Spring Washer
  • Spring Washer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 153.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● A general washer that prevents screws from loosening.

Specification

●SPQ(bag):10
Part Number
B280004
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

฿ 247.00

WASHER 1 Pack(s)

800 Pieces Per Package

Same day [Steel] SteelBright Chromate Plating4.17.641-Bright Chromate Plating-SWRH8004989999070446160-8444152

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Spring Washer Sales Unit Box/package
Type Spring Washers Standard

Please check the type/dimensions/specifications of the part B280004 in the Spring Washer series.

Products with similar specification

Part Number
B280002
B280003
B280005
B280006
B280008
B280010
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

฿ 241.00

1 Pack(s)

600 Pieces Per Package

Same day [Steel] SteelBright Chromate Plating2.14.420.5-Bright Chromate Plating-SWRH6004989999070415214-305420.4

฿ 154.00

1 Pack(s)

1,000 Pieces Per Package

1 Day(s) [Steel] SteelBright Chromate Plating3.15.930.7-Bright Chromate Plating-SWRH10004989999070439160-843680

฿ 247.00

1 Pack(s)

550 Pieces Per Package

Same day [Steel] SteelBright Chromate Plating5.19.251.3-Bright Chromate Plating-SWRH5504989999070453160-8461204.05

฿ 154.00

1 Pack(s)

350 Pieces Per Package

Same day [Steel] SteelBright Chromate Plating6.112.261.5-Bright Chromate Plating-SWRH3504989999070460160-8479307.65

฿ 247.00

1 Pack(s)

180 Pieces Per Package

Same day [Steel] SteelBright Chromate Plating8.215.482-Bright Chromate Plating-SWRH1804989999070477160-8487324

฿ 154.00

1 Pack(s)

100 Pieces Per Package

1 Day(s) [Steel] SteelBright Chromate Plating10.218.4102.5-Bright Chromate Plating-SWRH1004989999070484160-8495317.1