(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Designed to prevent screws from loosening and to protect the outer part from damage.
Part Number |
---|
B85-0012 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Quantity (50 pcs./pkg.) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.00 | TRASCONAKAYAMA | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 12.5 | 21 | 12 | 1 | 50 | 4989999069785 | 160-8932 | 70.25 |
Loading...
Material | Steel | Surface Treatment | Trivalent Chromate | Type | Toothed washer, chrysanthemum shape |
---|---|---|---|---|---|
Type (Application) | Loosening prevention | Sales Unit | Box/package | Surface Treatment (Detailed) | Trivalent Chromate |
Material Steel | S65C | Type Toothed Washer | Internal Teeth Profile |
Please check the type/dimensions/specifications of the part B85-0012 in the Internally Toothed Washer series.
Part Number |
---|
B85-0004 |
B85-0005 |
B85-0006 |
B85-0008 |
B85-0010 |
B85-0016 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Quantity (50 pcs./pkg.) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 177.00 | 1 Pack(s) | 220 Pieces Per Package | 1 Day(s) | 4.3 | 8.5 | 4 | 0.45 | 220 | 4989999069730 | 160-8886 | 27.06 | ||
฿ 177.00 | 1 Pack(s) | 180 Pieces Per Package | 1 Day(s) | 5.3 | 10 | 5 | 0.6 | 180 | 4989999069747 | 160-8894 | 40.5 | ||
฿ 176.00 | 1 Pack(s) | 160 Pieces Per Package | Same day | 6.4 | 11 | 6 | 0.6 | 160 | 4989999069754 | 160-8908 | 49.28 | ||
฿ 176.00 | 1 Pack(s) | 90 Pieces Per Package | 1 Day(s) | 8.4 | 15 | 8 | 0.8 | 90 | 4989999069761 | 160-8916 | 55.24 | ||
฿ 176.00 | 1 Pack(s) | 60 Pieces Per Package | 1 Day(s) | 10.5 | 18 | 10 | 0.9 | 60 | 4989999069778 | 160-8924 | 56.7 | ||
฿ 177.00 | 1 Pack(s) | 35 Pieces Per Package | 1 Day(s) | 16.5 | 26 | 16 | 1.2 | 35 | 4989999069808 | 160-8959 | 86 |
How can we improve?
How can we improve?