1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plain Washer【6-1,500 Pieces Per Package】 (B270014)

WASHER

Plain Washer (B270014)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]·It has a higher tightening effect than the internal tooth lock washer. A general flat washer to prevent male threads heads or nuts from biting into the base material.

Specification

●SPQ(bag):10
Part Number
B270014
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

฿ 174.00

WASHER 1 Pack(s)

25 Pieces Per Package

1 Day(s) Stainless SteelNo1530142SUS304No--254989999070385160-8304215

Loading...

  1. 1

Basic Information

Type Flat Washer Type (Application) Flat Washer Sales Unit Box/package

Please check the type/dimensions/specifications of the part B270014 in the Plain Washer series.

Products with similar specification

Part Number
B260005
B260006
B260008
B270016
B270020
B270026
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

฿ 154.00

1 Pack(s)

590 Pieces Per Package

Same day [Steel] SteelBright Chromate Plating5.51250.8-Bright Chromate Plating-SPCC5904989999070064160-7995261.96

฿ 153.00

1 Pack(s)

440 Pieces Per Package

1 Day(s) [Steel] SteelBright Chromate Plating6.51361-Bright Chromate Plating-SPCC4404989999070088160-8002484

฿ 153.00

1 Pack(s)

170 Pieces Per Package

Same day [Steel] SteelBright Chromate Plating8.51881.6-Bright Chromate Plating-SPCC1704989999070101160-8011374

฿ 174.00

1 Pack(s)

20 Pieces Per Package

Same day Stainless SteelNo1732162SUS304No--204989999070392160-8312226

฿ 174.00

1 Pack(s)

10 Pieces Per Package

Same day Stainless SteelNo2140203SUS304No--104989999070408160-8321171

฿ 319.75

1 Pack(s)

500 Pieces Per Package

1 Day(s) Stainless SteelNo2.97.52.60.5SUS304No--5004989999070309214-304626.5