1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concrete Nail (Zinc Plating)【13-65 Pieces Per Package】

Concrete Nail (Zinc Plating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 107.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Heat treated for excellent hardness.
· Suitable for mounting pipes, steel plates, electrical appliances and metallic frames, etc., to concrete, blocks, lightweight section steel and teak wood, etc.

Part Number
CK1065HG
CK1075HG
CK1225HG
CK1238HG
CK1250HG
CK865HG
CK925HG
CK938HG
CK950HG
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDimension d×Overall Length
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 107.00

NAIL 1 Pack(s)

17 Pieces Per Package

1 Day(s) 3.66 × 65Approx. 17 (per pack)4989999079227510-6087100 (per approx. 17 pcs.)

฿ 107.00

NAIL 1 Pack(s)

15 Pieces Per Package

12 Day(s) 3.66 × 75Approx. 15 (per pack)4989999079234510-6095100 (per approx. 15 pcs.)

฿ 107.00

NAIL 1 Pack(s)

65 Pieces Per Package

1 Day(s) 2.75 × 25Approx. 65 (per pack)4989999079180510-604490 (per approx. 65 pcs.)

฿ 107.00

NAIL 1 Pack(s)

45 Pieces Per Package

1 Day(s) 2.75 × 38Approx. 45 (per pack)4989999079197510-605290 (per approx. 45 pcs.)

฿ 107.00

NAIL 1 Pack(s)

35 Pieces Per Package

12 Day(s) 2.75 × 50Approx. 35 (per pack)4989999079203510-606190 (per approx. 35 pcs.)

฿ 107.00

NAIL 1 Pack(s)

13 Pieces Per Package

1 Day(s) 4.42 × 65Approx. 13 (per pack)4989999079272510-6133120 (per approx. 13 pcs.)

฿ 107.00

NAIL 1 Pack(s)

35 Pieces Per Package

1 Day(s) 3.94 × 25Approx. 35 (per pack)4989999079241510-6109100 (per approx. 35 pcs.)

฿ 107.00

NAIL 1 Pack(s)

23 Pieces Per Package

1 Day(s) 3.94 × 38Approx. 23 (per pack)4989999079258510-6117100 (per approx. 23 pcs.)

฿ 107.00

NAIL 1 Pack(s)

22 Pieces Per Package

1 Day(s) 3.94 × 50Approx. 22 (per pack)4989999079265510-6125120 (per approx. 22 pcs.)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Material Carbon steel wire for cold heading (equivalent to SWRCH 40 to 45)
Surface Treatment Zinc plating / Bright chromate plating