1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Lightweight Magnesium Nozzle for Air Duster (TD-18-MN200)

TRASCONAKAYAMA

Ultra-Lightweight Magnesium Nozzle for Air Duster (TD-18-MN200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Weight is 1/3 that of conventional products, reducing air blowing workload.
·, The center of gravity is near the user, making it easier to hold and manipulate the nozzle.
· Aluminum and magnesium alloy construction provides a 70% reduction in weight compared to conventional products.

Part Number
TD-18-MN200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 875.97

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 2004989999389760768-508426

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Standard Features Standard
Connecting Port Type of Nozzle Male thread Nozzle Material Aluminum Magnesium Alloy Nozzle Dia.(mm) 3.5
Nozzle Mounting Port G1/8 Qty. 1

Please check the type/dimensions/specifications of the part TD-18-MN200 in the Ultra-Lightweight Magnesium Nozzle for Air Duster series.

Products with similar specification

Part Number
TD-18-MN0
TD-18-MN100
TD-18-MN1000
TD-18-MN300
TD-18-MN500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 350.19

1 Piece(s) 1 Day(s) 304989999389746768-50686

฿ 791.42

1 Piece(s) 1 Day(s) 1004989999382563768-511415

฿ 4,297.46

1 Piece(s) 1 Day(s) 10004989999389753768-5076106

฿ 974.40

1 Piece(s) 1 Day(s) 3004989999389777768-509234

฿ 1,455.16

1 Piece(s) 1 Day(s) 5004989999389784768-510654