1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Nozzle with Handle for Air Duster

TRASCONAKAYAMA

Long Nozzle with Handle for Air Duster
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,025.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· This long nozzle includes a grip that fits comfortably in the hand, making it easy to operate.
· The inclusion of a handle makes it possible to reliably perform air blowing of distant areas.

Part Number
TD18-10LN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,025.86

฿ 2,261.73

TRASCONAKAYAMA 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Related Components Nozzle Length(mm) 1000 Nozzle Dia.(mm) 3.5
Nozzle Mounting Port G1/8 Qty. 1 JAN code 4989999389708
Ordering Code 768-5025 Mass(g) 320

Please check the type/dimensions/specifications of the part TD18-10LN in the Long Nozzle with Handle for Air Duster series.