1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Nozzle for Air Duster

TRASCONAKAYAMA

Stainless Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,236.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
Stands up to rust and can be used as a measure against pollutants thanks to the stainless steel structure.
• Stronger than conventional nozzles with low possibility of friction or bending in the nozzle tip.
• SUS304 Stainless steel nozzle.

Part Number
TD-SUS-45S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,236.12

TRASCONAKAYAMA 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Standard Features Standard
Connecting Port Type of Nozzle Male thread Nozzle Material SUS304 Material of O Ring NBR
Nozzle Length(mm) 22 Nozzle Dia.(mm) 2 Nozzle Mounting Port G1/8
Qty. 1 JAN code 4989999390599 Ordering Code 764-8812
Mass(g) 18

Please check the type/dimensions/specifications of the part TD-SUS-45S in the Stainless Nozzle for Air Duster series.