1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal socket head bolt (half threaded type)【12-17 Pieces Per Package】 (Part Number)

Hexagonal socket head bolt (half threaded type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
● Compared to full-thread screw type, the load-bearing body strength is improved.

Part Number
B730850
B731050
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) JAN code Ordering Code Mass
(g)

฿ 349.99

BOLTS 1 Pack(s)

17 Pieces Per Package

1 Day(s) 84989999068702163-8734303.79

฿ 382.86

BOLTS 1 Pack(s)

12 Pieces Per Package

12 Day(s) 104989999068832163-8866349.80

Loading...

  1. 1

Basic Information

Length L (mm) 50 Detailed Shape Disc Material Chrome Molybdenum Steel (SCM435)
SurfaceTreatment Blackened (triiron tetraoxide coating) Thread Type Metric coarse Screw Type Half Thread
Application Standard / High Strength SSS standard SSS002-1977 Ordering Unit(Package) 1