1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Metal Fitting 76 Type Flat

Joint Metal Fitting 76 Type Flat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Can be used for frame and piping support, as well as other purposes, in combination with other products.
● The material can be used in a variety of combinations easily.
● Can be used as a connection fitting for lightweight shelves and angled materials.
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TK76F2CM
TK76F6CM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe number of holes Length L1
(mm)
JAN code Ordering Code Mass
(g)

฿ 78.00

TRC JOINT METAL FITTING 1 Piece(s) Same day 4954989999282146283-081797

฿ 187.00

TRC JOINT METAL FITTING 1 Piece(s) 19 Day(s) 122954989999282160283-0833308

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Plate Thickness(mm) 2
Hole diameter(mm) 7 Width(mm) 76 Hole Pitch(mm) 50
Slotted Hole Diameter(mm) 7×30 Material Steel Surface Treatment Chromate Plating
Quantity(piece) 1