1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill screw dish (hardware, for sash)【17-87 Pieces Per Package】

Drill screw dish (hardware, for sash)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
● Can be used in all kinds of metal and metallic frames.
● Suitable for use fastening to metal and steel with countersink holes.

Features

●Can be used for various applications mainly with hardware and sash.
●Suitable for fastening hardware with counterbore hole and iron frame.

Specification

●SPQ(bag):10

Warning

●It can not be used for hard boards such as wood wool board, plywood, veneer, hard wood and the like.
Part Number
FJ19
FJ45
FJ50
FJ60
FJ65
FJA19
FJB70
SFJ25
SFJ30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length L (mm) Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 216.00

DRILL SPRING 1 Pack(s)

70 Pieces Per Package

12 Day(s) 41970(1 pkg)4989999076349174-9218116.1(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

37 Pieces Per Package

1 Day(s) 44537(1 pkg)4989999076097174-9269127.77(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

34 Pieces Per Package

1 Day(s) 45034(1 pkg)4989999076103174-9277132.42(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

25 Pieces Per Package

1 Day(s) 46025(1 pkg)4989999076110174-9285114.75(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

23 Pieces Per Package

1 Day(s) 46523(1 pkg)4989999076127174-9293116.64(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

87 Pieces Per Package

1 Day(s) 3.51987(1 pkg)4989999076028174-918897.74(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

17 Pieces Per Package

1 Day(s) 57017(1 pkg)4989999076134174-9307123.92(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

22 Pieces Per Package

1 Day(s) 42522(1 pkg)4989999076141174-931549.26(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

19 Pieces Per Package

1 Day(s) 43019(1 pkg)4989999076158174-932354.98(1 pkg)

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Aluminum killed steel (SWCH18A) Surface Treatment Bright Chromate Plating Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard Sales Unit Box/package
Application Standard