1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Self tapping screw (bright chromate for plaster board)【35-82 Pieces Per Package】 (SJ25)

DRILL SPRING

Self tapping screw (bright chromate for plaster board) (SJ25)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● The curved surface of the body firmly grips plaster (gypsum) board to fasten.
● Suitable for joining gypsum and steel.

Features

●The trumpet drilling screw will fit down so that the curved surface under the head gently fits the plaster (gypsum) board.
●Suitable for fastening of gypsum board and iron frame.

Specification

●Nominal Dimension (mm) D:8
●Nominal Dimension (mm) H:4.5
●Max Applicable Board Thickness (mm):2.3
●SPQ(bag):10

Materials

●Aluminum Killed Steel(SWCH18A)
●Surface Treatment: Trivalent Chrome Plated Finishing

Warning

●Can not be used for hard boards such as ceramic boards and hard wood.
Part Number
SJ25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length L (mm) Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 216.00

DRILL SPRING 1 Pack(s)

82 Pieces Per Package

1 Day(s) 3.52582(1 pkg)4989999075359174-8513132.00(1 pkg)

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Aluminum killed steel (SWCH18A) Surface Treatment Bright Chromate Plating Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part SJ25 in the Self tapping screw (bright chromate for plaster board) series.

Products with similar specification

Part Number
SJ32
SJ35
SJ41
SJ48
SJ57
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length L (mm) Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 216.00

1 Pack(s)

69 Pieces Per Package

1 Day(s) 3.53269(1 pkg)4989999075366174-8521131.13(1 pkg)

฿ 216.00

1 Pack(s)

66 Pieces Per Package

1 Day(s) 3.53566(1 pkg)4989999075373174-8530135.72(1 pkg)

฿ 216.00

1 Pack(s)

56 Pieces Per Package

1 Day(s) 3.54156(1 pkg)4989999075380174-8548132.76(1 pkg)

฿ 216.00

1 Pack(s)

45 Pieces Per Package

1 Day(s) 3.54845(1 pkg)4989999075397174-8556121.95(1 pkg)

฿ 216.00

1 Pack(s)

35 Pieces Per Package

1 Day(s) 3.85735(1 pkg)4989999075403174-8564137.80(1 pkg)