(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Either when mounting equipment or after carrying out preliminary tacking, adjustments and fine-tuning are simple.
● Easily adjustable with just a single screwdriver.
● Connection metal fitting.
● Car accessory mounting fittings.
Part Number |
---|
TK27L4S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | Hole diameter (mm) | Width (mm) | Length L1 (mm) | Length L2 (mm) | Slotted Hole Diameter (mm) | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 190.00 ฿ 160.46 | TRC JOINT METAL FITTING | 1 Piece(s) | Same day | 2 | 7 | 27 | 100 | 27 | 7.0×30 | Stainless Steel (SUS304) | - | 4989999281897 | 283-1082 | 61 |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Metal fold, L-shaped hardware | The number of holes | 6 |
---|---|---|---|---|---|
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TK27L4S in the Joint fixture series.
Part Number |
---|
TK27-L4B |
TK27L4C |
TK46-L4B |
TK46L4C |
TK46L4S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plate Thickness (mm) | Hole diameter (mm) | Width (mm) | Length L1 (mm) | Length L2 (mm) | Slotted Hole Diameter (mm) | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 135.17 | 1 Piece(s) | 10 Day(s) | 2.3 | 7 | 27 | 100 | 27 | 7.0×30 | Steel | Black Paint | 4989999319903 | 482-0851 | 74 | ||
฿ 112.00 | 1 Piece(s) | 1 Day(s) | 2.3 | 7 | 27 | 100 | 27 | 7.0×30 | Steel | Chrome Plating | 4989999282030 | 283-0914 | 74 | ||
฿ 278.01 | 1 Piece(s) | 10 Day(s) | 3.2 | 8.5 | 46 | 130 | 46 | 8.5×35 | Steel | Black Paint | 4989999319958 | 482-0908 | 227 | ||
฿ 250.00 | 1 Piece(s) | 1 Day(s) | 3.2 | 8.5 | 46 | 130 | 46 | 8.5×35 | Steel | Chrome Plating | 4989999282047 | 283-0906 | 227 | ||
฿ 536.91 | 1 Piece(s) | 12 Day(s) | 3 | 8.5 | 46 | 130 | 46 | 8.5×35 | Stainless Steel (SUS304) | - | 4989999281903 | 283-1074 | 224 |
How can we improve?
How can we improve?