1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Joint fixture (Part Number)

TRASCONAKAYAMA

Joint fixture
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 112.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Either when mounting equipment or after carrying out preliminary tacking, adjustments and fine-tuning are simple.
● Easily adjustable with just a single screwdriver.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TK27-L4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Hole diameter
(mm)
Width
(mm)
Length L1
(mm)
Length L2
(mm)
Slotted Hole Diameter
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 135.17

TRASCONAKAYAMA 1 Piece(s) 10 Day(s) 2.3727100277.0×30SteelBlack Paint4989999319903482-085174

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware The number of holes 6
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TK27-L4B in the Joint fixture series.

Products with similar specification

Part Number
TK27L4C
TK27L4S
TK46-L4B
TK46L4C
TK46L4S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlate Thickness
(mm)
Hole diameter
(mm)
Width
(mm)
Length L1
(mm)
Length L2
(mm)
Slotted Hole Diameter
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 112.00

1 Piece(s) 1 Day(s) 2.3727100277.0×30SteelChrome Plating4989999282030283-091474

฿ 190.00

1 Piece(s) Same day 2727100277.0×30Stainless Steel (SUS304)-4989999281897283-108261

฿ 278.01

1 Piece(s) 10 Day(s) 3.28.546130468.5×35SteelBlack Paint4989999319958482-0908227

฿ 250.00

1 Piece(s) 1 Day(s) 3.28.546130468.5×35SteelChrome Plating4989999282047283-0906227

฿ 536.91

1 Piece(s) 12 Day(s) 38.546130468.5×35Stainless Steel (SUS304)-4989999281903283-1074224