(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cannot be removed using normal tools due to pin at center of hex hole.
Part Number |
---|
B105-0508 |
B105-0510 |
B105-0608 |
B105-0610 |
B105-0616 |
B105-0810 |
B105-0816 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 314.00 | TRASCONAKAYAMA | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 5 | 8 | 0.8 | 15 | 2.5 | 4989999378962 | 765-0540 | 21.0 | ||
฿ 256.36 | TRASCONAKAYAMA | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 5 | 10 | 0.8 | 15 | 2.5 | 4989999378979 | 765-0558 | 24.6 | ||
฿ 314.00 | TRASCONAKAYAMA | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 6 | 8 | 1 | 12 | 3 | 4989999378986 | 765-0566 | 21.8 | ||
฿ 256.36 | TRASCONAKAYAMA | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 6 | 10 | 1 | 12 | 3 | 4989999378993 | 765-0574 | 25.6 | ||
฿ 314.00 | TRASCONAKAYAMA | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 6 | 16 | 1 | 12 | 3 | 4989999379297 | 765-0582 | 37.6 | ||
฿ 314.00 | TRASCONAKAYAMA | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 8 | 10 | 1.25 | 10 | 4 | 4989999379303 | 765-0591 | 32.4 | ||
฿ 256.36 | TRASCONAKAYAMA | 1 Pack(s) | 9 Pieces Per Package | 1 Day(s) | 8 | 16 | 1.25 | 9 | 4 | 4989999379310 | 765-0604 | 46.7 |
Loading...
Mounting Hole Shape | Hexagonal Hole with Pin | Basic Shape | Set Screw | Material | Alloy Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Thread Type | Metric coarse | Tip Shape | Cup Point |
Additional Shape | Standard | Sales Unit | Box/package | Application | Standard / Tamper-proof |
Screw Type | Complete thread | Qty. | 1 Pack |
How can we improve?
How can we improve?