(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Due to pin protruding from center of 6-slot star shaped hole, normal tools cannot be used to remove.
· Good torque transmission with no cam out, and excellent operability.
Part Number |
---|
B106-0316 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.00 | TRASCONAKAYAMA | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 3 | 16 | 0.5 | 12 | T10 | 5.7 | 1.65 | 4989999379358 | 765-0647 | 20.3 |
Loading...
Detailed Shape | Button | Mounting Hole Shape | 6 Rob | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless steel (A2) | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard / Tamper-proof | Strength Class (Stainless Steel) | Equivalent to A2-50 | Screw Type | Complete thread |
Qty. | 1 Pack |
Please check the type/dimensions/specifications of the part B106-0316 in the 6 rob button bolt (stainless steel) series.
Part Number |
---|
B106-0306 |
B106-0308 |
B106-0310 |
B106-0406 |
B106-0408 |
B106-0410 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.00 | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 3 | 6 | 0.5 | 17 | T10 | 5.7 | 1.65 | 4989999379327 | 765-0612 | 17.5 | ||
฿ 329.00 | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 3 | 8 | 0.5 | 17 | T10 | 5.7 | 1.65 | 4989999379334 | 765-0621 | 19.0 | ||
฿ 329.00 | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 3 | 10 | 0.5 | 17 | T10 | 5.7 | 1.65 | 4989999379341 | 765-0639 | 20.4 | ||
฿ 329.00 | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 4 | 6 | 0.7 | 17 | T20 | 7.6 | 2.2 | 4989999379365 | 765-0655 | 25.1 | ||
฿ 329.00 | 1 Pack(s) | 17 Pieces Per Package | 12 Day(s) | 4 | 8 | 0.7 | 17 | T20 | 7.6 | 2.2 | 4989999379372 | 765-0663 | 27.3 | ||
฿ 329.00 | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 4 | 10 | 0.7 | 17 | T20 | 7.6 | 2.2 | 4989999379389 | 765-0671 | 29.7 |
How can we improve?
How can we improve?