(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● When attached to a hose bend, prevents creasing (kinking) or flattening of the hose
to ensure uninterrupted liquid flow.
● The single-sided spring band can be used for fixing a hose in place and the spring does not become misaligned.
● Made entirely of stainless steel, so it is, rust resistant.
[Application]
● Prevents kinking of hose piping.
Part Number |
---|
THPS-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose / Inner Diameter (mm) | Applicable Hose / Outer Diameter (mm) | Spring Length (in Resting State) (mm) | Recommended Spring Pitch (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 827.90 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 12 | 18 | 250 | 4 | 4989999430738 | 495-9850 | 0.08 |
Loading...
Specifications | With Flat Band | Material | Stainless steel (SUS304) | Ordering Unit(piece) | 1 |
---|
Please check the type/dimensions/specifications of the part THPS-12 in the Hose Protection Spring for Braided Hose series.
Part Number |
---|
THPS-15 |
THPS-19 |
THPS-25 |
THPS-32 |
THPS-38 |
THPS-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Hose / Inner Diameter (mm) | Applicable Hose / Outer Diameter (mm) | Spring Length (in Resting State) (mm) | Recommended Spring Pitch (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 886.20 | 1 Piece(s) | 1 Day(s) | 15 | 22 | 250 | 5 | 4989999430745 | 495-9868 | 0.1 | ||
฿ 944.50 | 1 Piece(s) | 1 Day(s) | 19 | 26 | 300 | 5 | 4989999430752 | 495-9876 | 0.12 | ||
฿ 1,000.72 | 1 Piece(s) | 1 Day(s) | 25 | 33 | 300 | 6 | 4989999430769 | 495-9884 | 0.125 | ||
฿ 1,557.08 | 1 Piece(s) | 1 Day(s) | 32 | 41 | 350 | 7 | 4989999430776 | 495-9892 | 0.22 | ||
฿ 1,687.92 | 1 Piece(s) | 1 Day(s) | 38 | 48 | 400 | 7 | 4989999430783 | 495-9906 | 0.28 | ||
฿ 1,817.90 | 1 Piece(s) | 1 Day(s) | 50 | 62 | 500 | 10 | 4989999430790 | 495-9914 | 0.35 |
How can we improve?
How can we improve?