(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Excellent pressure resistance, elasticity, resilience, and bending strength.
[Application]
● Industrial use air and water pipes for manufacturing machinery, molding machines, and factory facilities.
Part Number |
---|
TB-3241-5 |
TB-3241-10 |
TB-3241D30 |
TB-3848-5 |
TB-3848-10 |
TB-3848D30 |
TB-5062-5 |
TB-5062-10 |
TB-5062D20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Length (m) | Min. Bending Radius (mm) | Winding | JAN code | Ordering Code | Mass (kg) | Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,485.77 ฿ 1,497.18 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 32 | 41 | 5 | 225 | 5m Winding | 4989999430653 | 495-9779 | 3.25 | 0.5 | ||
฿ 4,874.98 ฿ 2,994.21 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 32 | 41 | 10 | 225 | 10m Winding | 4989999430646 | 495-9761 | 6.5 | 0.5 | ||
฿ 15,836.51 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 32 | 41 | 30 | 225 | Long Length Wound | 4989999430660 | 495-9787 | 19.5 | 0.5 | ||
฿ 3,233.81 ฿ 1,967.13 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 38 | 48 | 5 | 265 | 5m Winding | 4989999430684 | 495-9809 | 4.25 | 0.5 | ||
฿ 6,371.07 ฿ 3,934.14 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 38 | 48 | 10 | 265 | 10m Winding | 4989999430677 | 495-9795 | 8.5 | 0.5 | ||
฿ 20,728.34 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 38 | 48 | 30 | 265 | Long Length Wound | 4989999430691 | 495-9817 | 25.5 | 0.5 | ||
฿ 4,895.72 | TRASCONAKAYAMA | 1 Piece(s) | 12 Day(s) | 50 | 62 | 5 | 350 | 5m Winding | 4989999430714 | 495-9833 | 6.65 | 0.3 | ||
฿ 9,694.89 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 50 | 62 | 10 | 350 | 10m Winding | 4989999430707 | 495-9825 | 13.3 | 0.3 | ||
฿ 21,203.58 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 50 | 62 | 20 | 350 | Long Length Wound | 4989999430721 | 495-9841 | 26.6 | 0.3 |
Loading...
Applicable Fluid / Usage | Water / Air | Cutting Service Usage | No | Properties | Standard / Pressure Resistance / Shape Retentivity / High Strength |
---|---|---|---|---|---|
Hose Material | Soft Vinyl Chloride Resin(PVC)+Mixed with Polyester Yarn | Mounting Metal Fittings | No | Color | Clear |
Ordering Unit(Coil) | 1 | Operating Temperature Range(℃) | 0~60 |
How can we improve?
How can we improve?