1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Performance Hoses

TRASCONAKAYAMA

High-Performance Hoses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,648.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Cold-weather, pressure resistant hose that is soft yet sturdy and won't kink.
● Complies with food sanitation laws.

[Application]
● For sprinkling water.

Part Number
GHO-30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,648.00

฿ 1,827.12

TRASCONAKAYAMA 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water Cutting Service Usage No Nominal I.D. d 15
Outer Dia. D(Ø) 20 Properties Standard / Pressure Resistance / Cold Resistance / Flexibility / Shape Retentivity Hose Material Polyvinyl Chloride Resin (PVC) + Polyester Filled
Mounting Metal Fittings No Color Blue Length(m) 30
Ordering Unit(Coil) 1 JAN code 4989999388220 Ordering Code 765-1937
Mass(kg) 5.4 Operating Temperature Range(℃) 0~60 Operating Pressure(MPa) 0.78

Please check the type/dimensions/specifications of the part GHO-30 in the High-Performance Hoses series.