(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Clear construction allows for easy checking of fluid.
● Conforms to Food Sanitation Act of Japan.
[Application]
● Water supply and drainage.
Part Number |
---|
TTM-68C10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Color | Length (m) | JAN code | Ordering Code | Mass (kg) | Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 409.92 ฿ 232.59 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 6 | 8 | [Transparent (including non-white colors)] Clear | 10 | 4989999388121 | 765-2003 | 0.29 | 0.63 |
Loading...
Applicable Fluid / Usage | Water | Cutting Service Usage | No | Properties | Standard |
---|---|---|---|---|---|
Mounting Metal Fittings | No | Ordering Unit(Coil) | 1 | Operating Temperature Range(℃) | 0–60 |
Please check the type/dimensions/specifications of the part TTM-68C10 in the Transparent Hose PVC Resin. Length: 10·20 m series.
Part Number |
---|
TTM-1215C20 |
TTM-1518C10 |
TTM-1518C20 |
TTM-68C20 |
TTM-810C10 |
TTM-810C20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Color | Length (m) | JAN code | Ordering Code | Mass (kg) | Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,619.08 | 1 Piece(s) | 12 Day(s) | 12 | 15 | [Transparent (including non-white colors)] Clear | 20 | 4989999388190 | 765-1970 | 1.74 | 0.3 | ||
฿ 947.97 | 1 Piece(s) | Same day | 15 | 18 | [Transparent (including non-white colors)] Clear | 10 | 4989999388206 | 765-1988 | 1.05 | 0.25 | ||
฿ 1,863.54 | 1 Piece(s) | 12 Day(s) | 15 | 18 | [Transparent (including non-white colors)] Clear | 20 | 4989999388213 | 765-1996 | 2.10 | 0.25 | ||
฿ 789.87 | 1 Piece(s) | 1 Day(s) | 6 | 8 | - | 20 | 4989999388138 | 765-2011 | 0.58 | 0.63 | ||
฿ 485.89 | 1 Piece(s) | 12 Day(s) | 8 | 10 | [Transparent (including non-white colors)] Clear | 10 | 4989999388145 | 765-2020 | 0.39 | 0.40 | ||
฿ 925.74 | 1 Piece(s) | 1 Day(s) | 8 | 10 | [Transparent (including non-white colors)] Clear | 20 | 4989999388152 | 765-2038 | 0.77 | 0.40 |
How can we improve?
How can we improve?