1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hose (with Single-Touch Coupling)

Air Hose (with Single-Touch Coupling)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,386.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Super soft type with superior workability.
● Can be connected to general couplings. (With some exceptions)
● Special surface treatment to prevent tangling.

Features

●Super soft type and excellent usability.
●Can connect with common couplings. (except for some)
●To prevent entanglement, special processing which is slippery on the surface is applied.

Specification

●Color:Orange
●Working Fluid: Air
●Working Temperature: -10 to 60°C
●Working Pressure: 1.5MPa

Materials

●PVC Elastomer
Part Number
TWCH75SALE
TWCH710SALE
TWCH720SALE
TWCH730
TWCH8510SALE
TWCH8520SALE
TWCH8530
TWCH855SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal I.D. d Outer Dia. D
(Ø)
Length
(m)
JAN code Ordering Code Mass
(kg)

฿ 1,386.00

฿ 956.20

AIR HORSE 1 Piece(s) Same day 71054989999037098380-34140.47

฿ 1,676.00

฿ 1,156.10

AIR HORSE 1 Piece(s) Same day 710104989999037104380-34220.74

฿ 2,314.00

฿ 1,596.20

AIR HORSE 1 Piece(s) Same day 710204989999037111380-34311.28

฿ 2,863.00

AIR HORSE 1 Piece(s) 12 Day(s) 710304989999037128380-34491.82

฿ 2,077.00

฿ 1,433.13

AIR HORSE 1 Piece(s) Same day 8.512.5104989999037142380-34651.1

฿ 3,034.00

฿ 2,093.16

AIR HORSE 1 Piece(s) Same day 8.512.5204989999037159380-34731.85

฿ 3,902.00

AIR HORSE 1 Piece(s) 1 Day(s) 8.512.5304989999037166380-34812.65

฿ 1,647.00

฿ 1,136.10

AIR HORSE 1 Piece(s) Same day 8.512.554989999037135380-34570.6

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Properties Standard / Cold Resistance
Hose Material PVC-based Elastomer Mounting Metal Fittings Both Sides Color Orange
Ordering Unit(Coil) 1 Operating Temperature Range(℃) -10~60 Operating Pressure(MPa) 1.5