1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Soft Hose (TKYH20)

TRC AIR BRAID HORSE(COUPLING)

Lightweight Soft Hose (TKYH20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Uses a lightweight, aluminum coupling so work is extremely smooth
when mounting air tools.
● The hose uses a special resin to achieve surprising flexibility.
● Compatible with general couplings.
● The socket has a resin spring guard so that it does not break easily.
● Small bending radius; excellent workability. (Min. Bending Radius: 40 mm).

Part Number
TKYH20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
JAN code Ordering Code Mass
(kg)

฿ 3,092.52

TRC AIR BRAID HORSE(COUPLING) 1 Piece(s) 10 Day(s) 204989999338348298-59261.25

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Nominal I.D. d 6.5
Outer Dia. D(Ø) 10 Properties Standard / Flexibility Hose Material Special Elastomer
Mounting Metal Fittings Both Sides Color Green (purple line) Min. Bending Radius(mm) 40
Connection joint 1/4 Plug, 1/4 Socket Ordering Unit(Coil) 1 Fluid temperature(℃) -5~60 (No freezing)
Operating Pressure(MPa) 1 (when used at a room temperature)

Please check the type/dimensions/specifications of the part TKYH20 in the Lightweight Soft Hose series.

Products with similar specification

Part Number
TKYH10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(m)
JAN code Ordering Code Mass
(kg)

฿ 2,182.00

1 Piece(s) 1 Day(s) 104989999338331298-59180.68