1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Urethane Braided Hose

TRC AIR BRAID HORSE

Soft Urethane Braided Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,166.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Superior in flexibility and curl-resistant.
● Highly pressure-resistant and less jumping.

Part Number
SUB6.5100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,166.13

TRC AIR BRAID HORSE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Nominal I.D. d 6.5
Outer Dia. D(Ø) 10 Properties Standard / Pressure Resistance / Cold Resistance / Flexibility Hose Material Polyurethane Resin
Mounting Metal Fittings No Color Orange Length(m) 100
Allowable Curvature Radius(mm) 40 Ordering Unit(Coil) 1 JAN code 4989999339086
Ordering Code 228-0132 Mass(kg) 5.5 Fluid temperature(℃) -20~60 (No freezing)
Operating Pressure(MPa) 1.4

Please check the type/dimensions/specifications of the part SUB6.5100 in the Soft Urethane Braided Hose series.