(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● This is a low-cost urethane braided hose.
● Superior oil and pressure resistance.
● Excellent flexibility so it is resistant to kinking.
Applicable Fluid / Usage | Air | Cutting Service Usage | No | Properties | Standard / Pressure Resistance / Oil Resistance / Flexibility |
---|---|---|---|---|---|
Hose Material | Polyurethane | Mounting Metal Fittings | No | Color | Orange |
Ordering Unit(Coil) | 1 | Fluid temperature(℃) | -5~60 (No freezing) | Operating Pressure(MPa) | 1.5 (when used at a room temperature) |
Please check the type/dimensions/specifications of the part TUB-1105 in the α Urethane Braided Hose series.
Part Number |
---|
TUB-1110 |
TUB-1120 |
TUB-1130 |
TUB-1150 |
TUB-6505 |
TUB-6510 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Length (m) | Min. Bending Radius (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,087.00 | 1 Piece(s) | 12 Day(s) | 11 | 16 | 10 | 45 | 4989999378368 | 759-9226 | 1.3 | ||
฿ 4,145.00 | 1 Piece(s) | Same day | 11 | 16 | 20 | 45 | 4989999378375 | 759-9234 | 2.6 | ||
฿ 6,399.81 | 1 Piece(s) | Same day | 11 | 16 | 30 | 45 | 4989999378382 | 759-9242 | 3.9 | ||
฿ 9,058.00 | 1 Piece(s) | Same day | 11 | 16 | 50 | 45 | 4989999819243 | 352-1427 | 6.5 | ||
฿ 494.63 | 1 Piece(s) | Same day | 6.5 | 10 | 5 | 30 | 4989999378276 | 759-9251 | 0.29 | ||
฿ 734.00 | 1 Piece(s) | Same day | 6.5 | 10 | 10 | 30 | 4989999378283 | 759-9269 | 0.57 |
How can we improve?
How can we improve?