1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scalene Angle

Scalene Angle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 90.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Material can be mounted easily in a variety of ways.
● Can be used for frame and piping support, as well as other purposes, in combination with other products.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TKA40BC
TKA40BSSALE
TKA90BC
TKA90BS
TKA140BC
TKA140BS
TKA-40BB
TKA-90BB
TKA-140BB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
The number of holes Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 90.00

TRC JOINT METAL FITTING 1 Piece(s) Same day 404SteelChrome Plating4989999282313283-143131

฿ 129.00

฿ 119.35

TRC JOINT METAL FITTING 1 Piece(s) Same day 404Stainless Steel (SUS304)-4989999282290283-155429

฿ 128.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 908SteelChrome Plating4989999282320283-144971

฿ 185.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 908Stainless Steel (SUS304)-4989999282306283-156267

฿ 158.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 14012SteelChrome Plating4989999282337283-1457107

฿ 237.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 14012Stainless Steel (SUS304)-4989999282924287-9077104

฿ 107.34

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 404SteelBlack Paint4989999319996482-094131

฿ 150.43

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 908SteelBlack Paint4989999321142482-096771

฿ 186.24

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 14012SteelBlack Paint4989999319972482-0924107

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Plate Thickness(mm) 2
Hole diameter(mm) 6.5 Length L1(mm) 19 Length L2(mm) 38
Hole Pitch(mm) 25 Quantity(piece) 1