1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Metal Fitting 43 Type Flat (TK43F2C)

TRC JOINT METAL FITTING

Joint Metal Fitting 43 Type Flat (TK43F2C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Either when mounting equipment or after carrying out preliminary tacking, adjustments and fine-tuning are simple.
● Easily adjustable with just a single screwdriver.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TK43F2C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 129.00

TRC JOINT METAL FITTING 1 Piece(s) Same day 3.2SteelChrome Plating4989999281972283-1121125

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Hole diameter(mm) 9
Width(mm) 43 The number of holes 3 Length L1(mm) 130
Slotted Hole Diameter(mm) 8.5×35 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TK43F2C in the Joint Metal Fitting 43 Type Flat series.

Products with similar specification

Part Number
TK43-F2B
TK43F2S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlate Thickness
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 152.75

1 Piece(s) 1 Day(s) 3.2SteelBlack Paint4989999319910482-0860125

฿ 335.00

1 Piece(s) Same day 3Stainless Steel (SUS304)-4989999281835283-1252113