1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Button bolt with hexagonal hole【9-25 Pieces Per Package】 (B7740406)

BOLTS

Button bolt with hexagonal hole (B7740406)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An eco-friendly hex socket button head screw with a trivalent chromate surface treatment that has less environmental impact.

Features

●A trivalent chromate product with minimal environmental impact.

Specification

●SPQ(bag):10
●SSS Standard Products(SSS003-1977)
●Tensile Strength Rank: 10.9

Materials

●Chromium Molybdenum Steel(SCM435)
●Surface Treatment: Trivalent Chromate Finishing(white)
Part Number
B7740406
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Dimension L (mm) Thread Pitch (P)
(mm)
Qty. / Pack JAN code Ordering Code Mass
(g)

฿ 199.00

BOLTS 1 Pack(s)

25 Pieces Per Package

10 Day(s) 460.7254989999294798300-313225.0

Loading...

  1. 1

Basic Information

Material Chrome Molybdenum Steel (SCM435) Additional Shape Standard Tip Shape Flat End
SurfaceTreatment Trivalent Chromate Finish (Clear) Thread Type Metric coarse Screw Type Complete thread
Sales Unit Box/package Strength Class 10.9 Application Standard
Specifications SSS standard products (SSS003-1977)

Please check the type/dimensions/specifications of the part B7740406 in the Button bolt with hexagonal hole series.

Products with similar specification

Part Number
B7740408
B7740410
B7740412
B7740415
B7740510
B7740512
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Dimension L (mm) Thread Pitch (P)
(mm)
Qty. / Pack JAN code Ordering Code Mass
(g)

฿ 199.00

1 Pack(s)

25 Pieces Per Package

1 Day(s) 480.7254989999294804300-314128.5

฿ 199.00

1 Pack(s)

25 Pieces Per Package

1 Day(s) 4100.7254989999294811300-315931.5

฿ 262.00

1 Pack(s)

25 Pieces Per Package

Same day 4120.7254989999294828300-316735.5

฿ 199.00

1 Pack(s)

23 Pieces Per Package

12 Day(s) 4150.7234989999294835300-317537.7

฿ 199.00

1 Pack(s)

25 Pieces Per Package

Same day 5100.8254989999294842300-318357.5

฿ 262.00

1 Pack(s)

25 Pieces Per Package

1 Day(s) 5120.8254989999294859300-319163.0