1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint fixture 24 type (TKSPB) (TKSPB16)

TRC JOINT METAL FITTING

Joint fixture 24 type (TKSPB) (TKSPB16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Can be used as a small, lightweight, and compact multi-purpose tool with high rigidity for all kinds of junctions, reinforcements, and connections. Also appropriate as a connection fitting for a variety of applications such as gardening (terrace metal fitting) and daily necessities.
● Because the protruding parts can be crossed to form a connection, this item is a prized reinforcing metal fitting for carpentry.
● The material can be used in a variety of combinations easily.
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TKSPB16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L2
(mm)
Surface Treatment JAN code Ordering Code Mass
(g)

฿ 80.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 16.2Chrome Plating4989999282122283-105834

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Plate Thickness(mm) 2
Hole diameter(mm) 7 Width(mm) 25 The number of holes 2
Length L1(mm) 70 Slotted Hole Diameter(mm) 7×10 Material Steel
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TKSPB16 in the Joint fixture 24 type (TKSPB) series.

Products with similar specification

Part Number
TKSPB-16B
TKSPB-19B
TKSPB19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength L2
(mm)
Surface Treatment JAN code Ordering Code Mass
(g)

฿ 98.74

1 Piece(s) 12 Day(s) 16.2Black Paint4989999321210482-103334

฿ 102.07

1 Piece(s) 1 Day(s) 19.2Black Paint4989999321227482-104136

฿ 83.00

1 Piece(s) 12 Day(s) 19.2Chrome Plating4989999282139283-106636