1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint fixture 24 type (steel) TK27B (TK27B32)

TRC JOINT METAL FITTING

Joint fixture 24 type (steel) TK27B (TK27B32)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Can be used as a small, lightweight, and compact multi-purpose tool with high rigidity for all kinds of junctions, reinforcements, and connections. Also appropriate as a connection fitting for a variety of applications such as gardening (terrace metal fitting) and daily necessities.
● Because the protruding parts can be crossed to form a connection, this item is a prized reinforcing metal fitting for carpentry.
● The material can be used in a variety of combinations easily.
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TK27B32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment JAN code Ordering Code

฿ 100.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) Chrome Plating4989999282115283-1091

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Plate Thickness(mm) 2.3
Hole diameter(mm) 8.5 Width(mm) 27 Length L1(mm) 102
Length L2(mm) 33 Slotted Hole Diameter(mm) 8.5×17 Material Steel
Quantity(piece) 1 Mass(g) 52

Please check the type/dimensions/specifications of the part TK27B32 in the Joint fixture 24 type (steel) TK27B series.

Products with similar specification

Part Number
TK27B-32B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSurface Treatment JAN code Ordering Code

฿ 119.67

1 Piece(s) 1 Day(s) Black Paint4989999319897482-0843