1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint fixture 24 model t type flat

Joint fixture 24 model t type flat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● Either when mounting equipment or after carrying out preliminary tacking, adjustments and fine-tuning are simple.
● Easily adjustable with just a single screwdriver.
● The material can be used in a variety of combinations easily.
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TK24-FX4B
TK24FX4C
TK24FX4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 185.32

TRASCONAKAYAMA 1 Piece(s) 10 Day(s) 2.3SteelBlack Paint4989999319880482-083562

฿ 188.65

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 2.3SteelChrome Plating4989999281965283-151162

฿ 335.00

TRC JOINT METAL FITTING 1 Piece(s) 10 Day(s) 2Stainless Steel (SUS304)-4989999281828283-167852

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Hole diameter(mm) 6.5
Width(mm) 24 The number of holes 5 Length L1(mm) 105
Length L2(mm) 100 Slotted Hole Diameter(mm) 7×30 Quantity(piece) 1