(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Fully Threaded Stainless Steel Hex Low Head Bolt
- Basic Shape: Standard (Round)
- Thread type: Fully threaded (Metric coarse)
- Head Shape : Low Head
- Mounting Hole Shape: Hex Socket.
- Bolt Material: Stainless steel (equivalent to SUS304)
- Strength class: equivalent to A2-50
- RoHS2 standard compliant.
- This product is manufactured in Japanese standards.
- These screws have a very small head height relative to their diameter.
- The height of the head is low, making it suitable for narrow spaces.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Quantity | JAN code | Ordering Code | Mass/Pkg. (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 3 | 6 | 0.5 | 17 | 4989999288896 | 285-8657 | 16.1 | ||
฿ 208.00 ฿ 170.81 | TRC BOLTS | 1 Pack(s) | 16 Pieces Per Package | Same day | 3 | 8 | 0.5 | 16 | 4989999288902 | 285-8665 | 18 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 14 Pieces Per Package | 1 Day(s) | 3 | 10 | 0.5 | 14 | 4989999288919 | 285-8673 | 19.9 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 13 Pieces Per Package | 12 Day(s) | 3 | 12 | 0.5 | 13 | 4989999288926 | 285-8681 | 19.9 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 3 | 16 | 0.5 | 12 | 4989999288933 | 285-8690 | 19.2 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 14 Pieces Per Package | 10 Day(s) | 4 | 6 | 0.7 | 14 | 4989999288957 | 285-8711 | 31.7 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 13 Pieces Per Package | 12 Day(s) | 4 | 8 | 0.7 | 13 | 4989999288964 | 285-8720 | 32 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 13 Pieces Per Package | 1 Day(s) | 4 | 10 | 0.7 | 13 | 4989999288971 | 285-8738 | 34.9 | ||
฿ 208.00 ฿ 170.81 | TRC BOLTS | 1 Pack(s) | 13 Pieces Per Package | Same day | 4 | 12 | 0.7 | 13 | 4989999288988 | 285-8746 | 36.2 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 4 | 16 | 0.7 | 10 | 4989999288995 | 285-8754 | 38.8 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 4 | 20 | 0.7 | 10 | 4989999289008 | 285-8762 | 33.2 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 9 Pieces Per Package | 1 Day(s) | 5 | 8 | 0.8 | 9 | 4989999289022 | 285-8789 | 32.8 | ||
฿ 216.00 | BOLTS | 1 Pack(s) | 9 Pieces Per Package | 1 Day(s) | 5 | 10 | 0.8 | 9 | 4989999289039 | 285-8797 | 52 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 5 | 12 | 0.8 | 12 | 4989999289046 | 285-8801 | 56 | ||
฿ 208.00 ฿ 170.81 | TRC BOLTS | 1 Pack(s) | 12 Pieces Per Package | Same day | 5 | 16 | 0.8 | 12 | 4989999289053 | 285-8819 | 65.4 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 11 Pieces Per Package | 1 Day(s) | 5 | 20 | 0.8 | 11 | 4989999289060 | 285-8827 | 62.6 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 9 Pieces Per Package | 12 Day(s) | 5 | 25 | 0.8 | 9 | 4989999289077 | 285-8835 | 55.1 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 6 | 10 | 1 | 6 | 4989999289091 | 285-8851 | 61.4 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 6 | 12 | 1 | 6 | 4989999289107 | 285-8860 | 66.1 | ||
฿ 208.00 ฿ 170.81 | TRC BOLTS | 1 Pack(s) | 6 Pieces Per Package | Same day | 6 | 16 | 1 | 6 | 4989999289114 | 285-8878 | 84.3 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 6 Pieces Per Package | 12 Day(s) | 6 | 20 | 1 | 6 | 4989999289121 | 285-8886 | 89.4 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 6 | 25 | 1 | 5 | 4989999289138 | 285-8894 | 85.4 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 8 | 10 | 1.25 | 2 | 4989999289176 | 285-8932 | 66 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | 8 | 12 | 1.25 | 3 | 4989999289183 | 285-8941 | 66 | ||
฿ 208.00 ฿ 170.81 | TRC BOLTS | 1 Pack(s) | 4 Pieces Per Package | Same day | 8 | 16 | 1.25 | 4 | 4989999289190 | 285-8959 | 102.5 | ||
฿ 159.00 | BOLTS | 1 Pack(s) | 4 Pieces Per Package | 10 Day(s) | 8 | 20 | 1.25 | 4 | 4989999289206 | 285-8967 | 116.3 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | 8 | 25 | 1.25 | 3 | 4989999289213 | 285-8975 | 119 | ||
฿ 208.00 | TRC BOLTS | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | 8 | 30 | 1.25 | 3 | 4989999289220 | 285-8983 | 134.7 |
Loading...
Detailed Shape | Low Head | Mounting Hole Shape | Hex Socket | Material | Stainless Steel |
---|---|---|---|---|---|
Sales Unit | Box/package | Basic Shape | Standard (Round) | Thread Type | Metric coarse |
Application | Standard | Strength Class (Stainless Steel) | A2-50 |
How can we improve?
How can we improve?