1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black Hex Low Head Screw - Fully Threaded【7-25 Pieces Per Package】 (B0810306)

TRC BOLTS

Black Hex Low Head Screw - Fully Threaded (B0810306)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・With its low head shape, this screw is suitable for applications where heads are obstructive.

[Application]・ Use it when the head is blocking the operation.

Features

●Since the head shape is the low head, it is optimum for the place where the head gets in the way.

Specification

●SPQ(bag):10
●Tensile Strength Rank: 10.9

Materials

●Carbon Steel for Mechanical Structures
●Surface Treatment: Black Dye Finishing(triferric tetroxide coating)
Part Number
B0810306
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Quantity JAN code Ordering Code Mass/Pkg.
(g)

฿ 262.00

TRC BOLTS 1 Pack(s)

25 Pieces Per Package

1 Day(s) 360.5254989999288537285-829116.5

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Material Carbon Steel for Mechanical Structure
Sales Unit Box/package Basic Shape Standard (Round) Thread Type Metric coarse
Strength Class (Steel) 8.8 Application Standard

Please check the type/dimensions/specifications of the part B0810306 in the Black Hex Low Head Screw - Fully Threaded series.

Products with similar specification

Part Number
B0810308
B0810310
B0810312
B0810316
B0810406
B0810408
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Quantity JAN code Ordering Code Mass/Pkg.
(g)

฿ 262.00

1 Pack(s)

25 Pieces Per Package

1 Day(s) 380.5254989999288544285-830418.4

฿ 198.00

1 Pack(s)

25 Pieces Per Package

1 Day(s) 3100.5254989999288551285-831220.3

฿ 198.00

1 Pack(s)

23 Pieces Per Package

1 Day(s) 3120.5234989999288568285-832120.4

฿ 262.00

1 Pack(s)

17 Pieces Per Package

1 Day(s) 3160.5174989999288575285-833919.6

฿ 262.00

1 Pack(s)

24 Pieces Per Package

1 Day(s) 460.7244989999288599285-835532.3

฿ 262.00

1 Pack(s)

22 Pieces Per Package

12 Day(s) 480.7224989999288605285-836332.7