1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

-Flat Bar (Set of Five)【5 Pieces Per Package】

-Flat Bar (Set of Five)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,906.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- No welding required. Cut it to size on site and assemble with bolts.
- Press-formed for high precision.
- Heavy-duty, attractive surface treatment.

Specification

●W x L(mm):36 x 1800
●Q'ty Per Set(piece):5
●Long Hole: 11 x 40mm
Part Number
TKF3-180-CSALE
TKF3-180-S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment JAN code Ordering Code

฿ 1,906.00

฿ 1,315.14

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

Same day SteelChromate Plating4989999316315490-0189

฿ 7,943.00

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

1 Day(s) Stainless SteelNo4989999316308490-0171

Loading...

  1. 1

Basic Information

Quantity(piece) 5 (1 Set) Mass(g) 8000 (1 Set)