1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Pronged Hose Joint【1-5 Pieces Per Package】

Three-Pronged Hose Joint
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 302.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Y-shaped hose fitting. [Materials]·Brass (C3771).

Specification

●Working Fluid: Water, Air, Oil
●Fluid Temperature: -50 to 150°C
●Working Pressure: 3.45MPa

Materials

●Main Body: Brass(C3771)
●Chrome Plated Finish
Part Number
MH209SALE
MH310SALE
MH414
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter of Hose Barb
(mm)
JAN code Ordering Code Mass
(g)

฿ 809.00

฿ 558.13

AIR PIPING PARTS PIPE 1 Pack(s)

5 Pieces Per Package

Same day 9.04989999341072177-9061240

฿ 558.00

฿ 385.13

AIR PIPING PARTS PIPE 1 Pack(s)

3 Pieces Per Package

Same day 10.54989999341089177-9079168

฿ 302.00

AIR PIPING PARTS PIPE 1 Piece(s) 1 Day(s) 14.04989999341096177-908767

Loading...

  1. 1

Basic Information

Material Brass (C3771) Type Hose Fittings Applicable Fluid Water / Air / Oil
Hose Connection Type Hose Barb Connection Type Others Shape Y-Shaped
Quantity(piece) 1 Fluid temperature(℃) -50~150 Operating Pressure(MPa) 3.45
Surface Treatment Chrome Plating Finish