Y-Type Hose Joint

Brand :
TRUSCO
Caution
Product Description
[Features]·Y-type hose joint. ·Main body material is Brass (C3604, C3771).
Specification
●Q'ty Per Bag(piece):1●Working Fluid: Water, Air, Oil
●Fluid Temperature: -50 to 150°C
●Working Pressure: 3.45MPa
Materials
●Main Body: Brass(C3604, C3771)●Chrome Plated Finish